Catalog No. : 271-30630-10
Description: CU SP 2WAY CONN LONGBRL 250 YEL
UPC: 786210644394
Long Barrel Two-Way Copper Connector, For Code and Navy Copper Cable, Splice, Silver Plated, Cable Size AWG 250 mcm, Navy 250(61), Length 3-3/8 inch, Diameter 49/64 inch, Yellow, Die Code 62
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Wire or cable compression splice |
Specifications
|
Conductor Range |
250 kcmil |
|
Material |
Copper |
|
Finish |
Silver Plated |
|
Color |
Yellow |
Classifications
|
Brand Name |
Color Keyed / Blackburn |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
ETIM Classification
ETIM
EC001059 Crimp splices for copper conductor
|
Sleeve form |
Long |
|
Material |
Copper |
|
Insulation |
None |