Catalog No. : 271-30630-1
Description: CU SP 2WAY CONN LONGBRL 8 RED
UPC: 786210644387
Long Barrel Two-Way Copper Connector, Cable Size AWG 8 STR, Navy 14-23 (7), 1-3/4 inch length, 1/4 inch Diameter, Die Color Red, Die Code 21. Silver Plated
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Wire or cable compression splice |
Specifications
|
Conductor Range |
#8 AWG |
|
Material |
Copper |
|
Finish |
Silver Plated |
|
Color |
Red |
|
Voltage Rating |
35 kV |
|
Insulation |
None |
Classifications
|
Brand Name |
Color Keyed / Blackburn |
ETIM Classification
ETIM
EC001059 Crimp splices for copper conductor
|
Sleeve form |
Long |
|
Material |
Copper |
|
Insulation |
None |
|
Colour insulation |
Red |