Catalog No. : 2709-2-30
Description: BRZ BOLTED SUBSTATION GROUND CLAMP
UPC: 783786764921
Bronze Bolted Substation Ground Clamp (Cap and Base) - 2 Cables to Pad - 2/0-300 MCM Copper to Flat -5/8 inch Rod, 2-1/2 inch X 2 inch
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Substation connector |
Specifications
|
End Connection |
Mechanical |
|
Conductor Range |
2/0 to 300 kcmil |
|
Material |
Bronze |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
Rod 5/8 inch, 2-1/2 inch X 2 inch. |