text.skipToContent text.skipToNavigation

Catalog No. : 2709-2-25-T3/8

Description:  BZ GND Conn 2X 2/0-250 1/2Rod 3/8HW

UPC: 783786764914

Bolted Bronze Connector, Ground Connector, Two Cables to Flat, Cable Range 2/0-250, Cable Diameter .419-.575 inch, Rod 1/2 inch, 2 inch X 1-1/2 inch. 3/8 inch Hardware.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Substation connector

Special Features

38 inch hardware

Specifications

End Connection

Mechanical

Conductor Range

2/0 to 500 kcmil

Material

Bronze

Insulation

None

Classifications

Brand Name

Homac

Dimensions

Size

Rod 1/2 inch, 2 inch X 1-1/2 inch.