Catalog No. : 2709-1-4
Description: BRZ GRND CONN FR COPPER TYPE 2709
UPC: 783786764693
Bolted Bronze Ground Connectors for Copper - Type 2709 1 Series, ground connector to flat, conductor range 8-4, dimensions (Rod) 3/16 inch, (A) 1-1/2 inch, (B) 1-9/16 inch.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Substation connector |
|
Special Features |
One Cable to Flat |
|
Application |
Bronze Ground Connector for Copper Cable |
Specifications
|
Material |
Bronze |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
|
Standard |
Connectors supplied with Clamping Hardware in Accordance with NEMA Standard CC.1. |
Dimensions
|
Size |
conductor range 8-4, dimensions (Rod) 3/16 inch, (A) 1-1/2 inch, (B) 1-9/16 inch |