text.skipToContent text.skipToNavigation

Catalog No. : 2709-1-30

Description:  BRZ BOLTED SUBSTATION GROUND CLAMP

UPC: 783786764570

For more info visit:  electrification.us.abb.com

Descriptors

Category

Substation connector

Specifications

Conductor Range

#4 to 300 kcmil

Material

Bronze

Insulation

None

Classifications

Brand Name

Homac

Dimensions

Size

1 inch X 1-5/8 inch

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant