text.skipToContent text.skipToNavigation

Catalog No. : 2709-1-25

Description:  GROUND CONNECTORS 2/0-250

UPC: 783786764488

For more info visit:  electrification.us.abb.com

Descriptors

Category

Substation connector

Special Features

One Cable to Flat

Application

Bronze Ground Connector for Copper Cable

Specifications

Material

Bronze

Insulation

None

Classifications

Brand Name

Homac

Standard

Connectors supplied with Clamping Hardware in Accordance with NEMA Standard CC.1.

Dimensions

Size

conductor range 2/0-250, dimensions (Rod) 1/2 inch, (A) 1 inch, (B) 1-5/8 inch

Compliance and Certifications

TSCA TSCA Section 6(h) Compliant