Catalog No. : 2702A1-CS2037
Description: 25KV 200A LB W-CS2037
UPC: 75114338387
25kV, 200 Amp, Loadbreak, Feed-Thru-Insert, Fully Rotable for 360 Degree Positioning, includes Bail Assembly to secure Feed-Thru Insert to Bushing Well. Any Customer Modification CS2037 - (4) in bag with No Instruction Sheets, Lube or Bail Plate Prepack.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical connector assembly |
|
Special Features |
ully Rotable for 360 Degree Positioning, includes Bail Assembly to secure Feed-Thru Insert to Bushing Well. |
|
Application |
25kV, 200 Amps |
Specifications
|
Voltage Rating |
25 kV |
|
Amperage Rating |
200 A |
|
Insulation |
Yes, EPDM Rubber |
Classifications
|
Brand Name |
Elastimold |
|
Standard |
ANSI/IEEE Standard 386 |
Dimensions
|
Size |
6.90 inch Wide x 12.00 inch Long |
Documents/Support Tools
|
Sales Drawing |