Catalog No. : 2701EA4A
Description: 25KV EXTENDED BSHG INSERT
UPC: 783786481217
200 Amp, 25kV, Loadbreak Extended Bushing Insert. Includes internal torquing feature using 200AT Assembly Tool.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical connector assembly |
Specifications
|
Material |
EPDM Rubber |
|
Voltage Rating |
25 kV |
|
Amperage Rating |
200 A |
|
Insulation |
EPDM Rubber |
|
Temperature Rating |
-20 to +65 C |
Classifications
|
Brand Name |
Elastimold |