Catalog No. : 2701DLA
Description: 25KV DB-LB BUSHING ADAPTER
UPC: 783786860999
25kV, 200 Amp, DeadBreak to LoadBreak Bushing Adapter, Blue. Includes hex-broach for Torque installation, Peroxide-cured insulation and jacket, Provision for ground wire connection, All copper current path. Blue PBT interface shield reduces sticking and provides seating indicator.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical connector assembly |
Specifications
|
Material |
EPDM Rubber |
|
Voltage Rating |
25 kV |
|
Amperage Rating |
200 A |
|
Insulation |
EPDM Rubber |
|
Temperature Rating |
-40 to +65 C |
Classifications
|
Brand Name |
Elastimold |
Documents/Support Tools
|
Instruction Sheet |
|
Sales Drawing |
|
Support/Tools |