Catalog No. : 270-W
Description: PVC CTD COND CVR 3/4IN FORM7 WHITE
UPC: 704508434946
PVC Coated Conduit Body Cover, Form 7, Size 3/4 Inch/21 Metric, Stamped Steel, White
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
EMT Conduit Body Covers Only |
|
Special Features |
PVC Coated for Corrosion Resistance |
|
Application |
Cover for Conduit Body |
Specifications
|
Material |
Stamped Steel |
|
Shape |
Oval |
|
Knockouts |
Yes |
Classifications
|
Brand Name |
Ocal |
Dimensions
|
Size |
3/4 Inch/21mm |