Catalog No. : 2696
Description: 3/4 BLACK BEAUTY CORD FIT .770-.895
UPC: 786210026961
Liquidtight Cord Connector, 3/4 Inch, Straight, Cord Range 0.770 to 0.895 Inch, Meets Coast Guard CG293, Nylon, Black
View More
View Less
For more info visit:
electrification.us.abb.com
- Segmented chuck provides high mechanical pullout performance, will not cut or damage cord jacket.
- Suitable for use in hazardous locations where general purpose equipment is specifically permitted by NEC. Class I, Div 2; Class II, Div 1 & 2; Class III, Div 1 & 2; NEC 501-4(b), 502-4(a)(b), 503-3(a)(b)
- Meets Coast Guard CG293
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 4484 | 441201 | N/A | 2170770 | N/A |
| UL | E13938 | N/A | QCRV | N/A | N/A |
| UL | E2630 | N/A | N/A | N/A | N/A |
ETIM Classification
ETIM
EC000441 Cable gland
|
Thread type |
NPT |
|
Nominal thread size inch/gas pipe thread |
3/4 inch |
|
Thread length |
15.875 mm |
|
Suitable for cable diameter |
19.558-22.733 mm |
|
Material |
Plastic |
|
Material quality |
Polyamide (PA) |
|
Model |
Straight |
Documents/Support Tools
|
Instruction Sheet |
|
Sales Drawing |
|
Support/Tools |