Catalog No. : 2687
Description: 1IN 90D LT CORD CONN .87-1.02 NYL
UPC: 786210026879
- Segmented chuck provides high mechanical pullout performance, will not cut or damage cord jacket.
- Temperature Rating: -34 to +105 Degrees Celsius
- Suitable for use in hazardous locations where general purpose equipment is specifically permitted by NEC. Class I, Div 2; Class II, Div 1 & 2; Class III, Div 1 & 2; NEC 501-4(b), 502-4(a)(b), 503-3(a)(b)
- Meets Coast Guard CG293
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 2884 | 441201 | N/A | N/A | N/A |
| CSA | 4484 | 441201 | N/A | 2208232 | N/A |
| UL | E13938 | N/A | QCRV | N/A | N/A |
|
Thread type |
NPT |
|
Nominal thread size inch/gas pipe thread |
1 inch |
|
Thread length |
19.56 mm |
|
Suitable for cable diameter |
22.098-25.908 mm |
|
Material |
Plastic |
|
Material quality |
Polyamide (PA) |
|
Colour |
Black |
|
Model |
90°-elbow |
Documents/Support Tools
|
Instruction Sheet |
|
Sales Drawing |
|
Support/Tools |