text.skipToContent text.skipToNavigation

Catalog No. : 2680

Description:  3/8IN 90D LT CORDCONN .125-.275 NYL

UPC: 786210026800

Liquidtight Cord Connector, 3/8 Inch, 90 Degree Bend, Cord Range 0.125 to 0.275 Inch, Meets Coast Guard CG293, Nylon, Black
View More View Less
For more info visit:  electrification.us.abb.com
  • Segmented chuck provides high mechanical pullout performance, will not cut or damage cord jacket.
  • Temperature Rating: -34 to +105 Degrees Celsius
  • Suitable for use in hazardous locations where general purpose equipment is specifically permitted by NEC. Class I, Div 2; Class II, Div 1 & 2; Class III, Div 1 & 2; NEC 501-4(b), 502-4(a)(b), 503-3(a)(b)
  • Meets Coast Guard CG293

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 2884 441201 N/A N/A N/A
CSA 4484 441201 N/A 2163190 N/A
UL E13938 N/A QCRV N/A N/A
ETIM EC000441 Cable gland

Thread type

NPT

Nominal thread size inch/gas pipe thread

3/8 inch

Thread length

11.68 mm

Suitable for cable diameter

3.175-6.985 mm

Material

Plastic

Material quality

Polyamide (PA)

Colour

Black

Model

90°-elbow

Documents/Support Tools

Instruction Sheet

Click here

Sales Drawing

Click here

Click here

Support/Tools

Click here