text.skipToContent text.skipToNavigation

Catalog No. : 268-C

Description:  1/2IN 90D SQZCONN ARMRED .750-.937

UPC: 786210360607

Squeeze Connector, 1/2 Inch, Armored Cable 90 Degree Angle, For 1/2 Inch, FMC and AC (8/3 or Larger), Cable Opening .750 Inch, to .937 Inch, UL Listed for FEFMC and AC, Grounding Type
View More View Less
For more info visit:  electrification.us.abb.com

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 2884 441401 N/A N/A N/A
CSA 4484 441401 N/A 2427331 N/A
UL E1383 N/A N/A N/A N/A
ETIM EC001180 Screw connection for protective metallic hose

Nominal size in inch

1/2 inch

Model

90°-elbow

Revolving thread

N

Construction type

External thread

Connection type screw connection to housing

Other

Material housing

Other

Thread length

46.875 mm

Approved in combination with protective conduit CSA

Y

Approved in combination with protective conduit UL

Y

Documents/Support Tools

Sales Drawing

Click here