Catalog No. : 2674-45
Description: SEL 751A CONTROL CABINET
UPC: 75114352765
SEL 751A Control Cabinet, Riser pole design, 24 inch width, Hot-dipped Galvanized Steel, Gray (ANSI-61), (1) SEL 751 Relay (751A52B1B0X71811230), with Pole mounting bracket. All Hardware is Non-Ferrous, NEMA 3R Rated.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Cable accessories |
|
Special Features |
Riser Pole Design |
Classifications
|
Brand Name |
Elastimold |
Dimensions
|
Size |
24 in |