Catalog No. : 2674-35
Description: SUBMERSIBLE CTRL CAB,SEL,4WAY,15KV
UPC: 75114354370
Descriptors
|
Category |
Switchgear systems |
|
Special Features |
Includes Submersible Control Assembly with Spanish label. Flat Washers, Elastic Stop Nut, NamePlates and Labels, Fittings, Connector Ring DHPE, Cable Clamps, #10-32 Screw with Ext. Tooth Lockwasher, #10-32 SS Elastic Stop Nut, Cap and Chain Assemblies, Phillips Pan Head Machine Screws, Elastic Stop Nuts, 30 Inch Submersible Wire Harness, Settings Format, 18 AWG Wires - Blue, Red, Black, White, Green and Brown. Female Terminal 16-14 AWG, Insulated Ring Terminal 1/4. Ferrules 18 AWG Single and Twin, 7 Foot Ethernet Cable. |
Specifications
|
Voltage Rating |
15 kV |
Classifications
|
Brand Name |
Elastimold |