text.skipToContent text.skipToNavigation

Catalog No. : 267

Description:  1/2IN CONNECTOR, 45 DEGREE

UPC: 786210002675

Squeeze Connector, 45 Degree Bend, Trade Size 1/2 Inch, Knockout Size 1/2 Inch, Cable Range 0.813 to 0.937 Inch, Steel
View More View Less
For more info visit:  electrification.us.abb.com
  • Use with spool-type and other insulators when flexibility is a must
  • Versatile for deadending ACSR, AAC and AAAC conductors
  • Breaking strength exceeds 95 percent of conductor's rated strength

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 2884 441202 N/A N/A N/A
CSA 2884 441401 N/A N/A N/A
UL E1383 N/A N/A N/A N/A
UL E9809 N/A ZMVV N/A N/A
ETIM EC001180 Screw connection for protective metallic hose

Nominal size in inch

1/2 inch

Model

45°-elbow

Revolving thread

N

Construction type

External thread

Connection type screw connection to housing

Other

Material housing

Steel

Thread length

31.75 mm

Approved in combination with protective conduit CSA

Y

Approved in combination with protective conduit UL

Y

Documents/Support Tools

Sales Drawing

Click here