Catalog No. : 2650-132
Description: ENCL. SINGLE SIDED FLIP DOOR
UPC: 75114162364
Enclosure Single Sided Flip Door Enclosure. 12 Gauge (0.1046) G90 Hot Dipped Galvanized Steel. 31.5 x 42 x 60 inch. Non Ferrous Hardware. ANSI C57.12.28-1988.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Cable accessories |
Specifications
|
Material |
Hot Dipped Galvanized Steel |
Classifications
|
Brand Name |
Elastimold |
|
Standard |
ANSI C57.12.28-1988 |
Dimensions
|
Size |
31.5 x 42 x 60 in |