Catalog No. : 265-I
Description: 3/8, 45 DEG, INS, STEEL, SQZ CONN.
UPC: 786209895585
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E23018 | N/A | N/A | N/A | N/A |
|
Nominal size in inch |
3/8 inch |
|
Model |
45°-elbow |
|
Revolving thread |
N |
|
Construction type |
External thread |
|
Connection type screw connection to housing |
Other |
|
Material housing |
Steel |
|
Thread length |
28.58 mm |
|
Approved in combination with protective conduit CSA |
Y |
|
Approved in combination with protective conduit UL |
Y |
Documents/Support Tools
|
Sales Drawing |