text.skipToContent text.skipToNavigation

Catalog No. : 265

Description:  3/8IN CONNECTOR, 45 DEGREE

UPC: 786210002651

Squeeze Connector, 45 Degree Bend, Trade Size 3/8 Inch, Knockout Size 1/2 Inch, Cable Range 0.406 to 0.656 Inch, Steel
View More View Less
For more info visit:  electrification.us.abb.com

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 2884 441202 N/A N/A N/A
CSA 2884 441401 N/A N/A N/A
UL E1383 N/A N/A N/A N/A
UL E9809 N/A ZMVV N/A N/A
ETIM EC001180 Screw connection for protective metallic hose

Nominal size in inch

3/8 inch

Model

45°-elbow

Revolving thread

N

Construction type

External thread

Connection type screw connection to housing

Other

Material housing

Steel

Thread length

28.58 mm

Approved in combination with protective conduit CSA

Y

Approved in combination with protective conduit UL

Y

Documents/Support Tools

Sales Drawing

Click here