Catalog No. : 2641
Description: 3/4IN STR LT CHASE CONN .625-.750
UPC: 786210026411
Chase Liquidtight Steel Cord Connector, Straight, 3/4 Inch, Cord Range 0.625 to 0.750 Inch
View More
View Less
For more info visit:
electrification.us.abb.com
- Suitable for use in hazardous locations in Class I, Div. 2; Class II, Div 1 & 2; Class III, Div 1 & 2, where general purpose equipment is specifically permitted by NEC 500-2(a)
- Meets Coast Guard CG293
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 2884 | 441201 | N/A | N/A | N/A |
| CSA | 4484 | 441201 | N/A | 2208237 | N/A |
| UL | E13938 | N/A | QCRV | N/A | N/A |
ETIM Classification
ETIM
EC000441 Cable gland
|
Thread type |
NPT |
|
Nominal thread size inch/gas pipe thread |
3/4 inch |
|
Suitable for cable diameter |
15.875-19.05 mm |
|
Material |
Other |
|
Material quality |
Steel |
|
Colour |
Natural colour |
|
Model |
Straight |