text.skipToContent text.skipToNavigation

Catalog No. : 2640

Description:  3/4IN STR LT CHASE CONN .500-.625

UPC: 786210026404

Chase Liquidtight Steel Cord Connector, Straight, 3/4 Inch, Cord Range 0.500 to 0.625 Inch
View More View Less
For more info visit:  electrification.us.abb.com
  • Meets Coast Guard CG293

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 2884 441201 N/A N/A N/A
CSA 4484 441201 N/A 2208237 N/A
UL E13938 N/A QCRV N/A N/A
ETIM EC000441 Cable gland

Thread type

NPT

Nominal thread size inch/gas pipe thread

3/4 inch

Suitable for cable diameter

12.7-15.875 mm

Material

Other

Material quality

Steel

Model

Straight

Documents/Support Tools

Sales Drawing

Click here

Support/Tools

Click here