Catalog No. : 2634
Description: 1/2IN STR LT CHASE CONN .450-.560
UPC: 786210026343
Chase Liquidtight Steel Cord Connector, Straight, 1/2 Inch, Cord Range 0.450 to 0.560 Inch
View More
View Less
For more info visit:
electrification.us.abb.com
- Meets Coast Guard CG293
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 2884 | 441201 | N/A | N/A | N/A |
| CSA | 4484 | 441201 | N/A | 2208237 | N/A |
| UL | E13938 | N/A | QCRV | N/A | N/A |
ETIM Classification
ETIM
EC000441 Cable gland
|
Thread type |
NPT |
|
Nominal thread size inch/gas pipe thread |
1/2 inch |
|
Suitable for cable diameter |
11.43-14.224 mm |
|
Material |
Other |
|
Material quality |
Steel |
|
Colour |
Natural colour |
|
Model |
Straight |