text.skipToContent text.skipToNavigation

Catalog No. : 2632

Description:  1/2IN STR LT CHASE CONN .250-.375

UPC: 786210026329

Chase Liquidtight Steel Cord Connector, Straight, 1/2 Inch, Cord Range 0.250 to 0.375 Inch
View More View Less
For more info visit:  electrification.us.abb.com
  • Meets Coast Guard CG293

Compliance and Certifications

TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 2884 441201 N/A N/A N/A
CSA 4484 441201 N/A 2208237 N/A
UL E13938 N/A QCRV N/A N/A
ETIM EC000441 Cable gland

Thread type

NPT

Nominal thread size inch/gas pipe thread

1/2 inch

Suitable for cable diameter

6.35-9.525 mm

Material

Other

Material quality

Steel

Model

Straight

Documents/Support Tools

Sales Drawing

Click here

Support/Tools

Click here