Catalog No. : 262LR-C5240-CS2089
Description: 25KV 200A LB ELBOW W-CS2089
UPC: 75114392150
Descriptors
|
Category |
Electrical connector assembly |
|
Special Features |
62 inch Ground Lead Installed Through Grounding Eye Utilizing Rivet. |
|
Application |
25kV 200 Amp, |
Specifications
|
Conductor Range |
1/0 STR/COMPR AWG , 2/0 SOL/COMPT AWG |
|
Material |
Housing - EPDM Rubber |
|
Color |
Black |
|
Voltage Rating |
25 kV |
|
Amperage Rating |
200 A |
|
Insulation |
Yes EPDM Rubber |
|
Temperature Rating |
-40 to +65 C |
Classifications
|
Brand Name |
Elastimold |
|
Standard |
ANSI/IEEE Standard 386 |
Documents/Support Tools
|
Instruction Sheet |
|
Sales Drawing |
|
Support/Tools |
|
Marketing Brochure |