text.skipToContent text.skipToNavigation

Catalog No. : 261LRJS-D

Description:  28 LB ELB W/JS HOUSING .890-1.220

UPC: 75114283816

25/28kV, 200 Amp, Loadbreak Jacket Seal Elbow Connector, .890 inch - 1.220 Inch Cable Insulation Diameter
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical connector assembly

Type

Loadbreak Elbow Connector and Jacket Seal

Special Features

25/28kV, 200 Amp Loadbreak Elbow. Fully shielded, fully submersible molded rubber housing. 100 percent peroxide-cured construction includes insulation and conductive EPDM materials. Provision for hot stick operation. Provision for ground wire connection. Wide cable range with minimum number of sizes. Long bi-metal compression lug is standard. Built in Jacket Seal.

Application

25/28 kV, 200 Amp

Specifications

Material

Housing - EPDM Rubber

Color

Black

Voltage Rating

25 to 28 kV

Amperage Rating

200 A

Insulation

Yes, EPDM Rubber

Temperature Rating

-40 to +65 C

Environmental Conditions

All Weather Conditions

Classifications

Brand Name

Elastimold

Standard

ANSI/IEEE Standard 386

Documents/Support Tools

Instruction Sheet

Click here

Sales Drawing

Click here

Support/Tools

Click here

Marketing Brochure

Click here

Click here