Catalog No. : 261LRJS-B5230
Description: 25KV LB ELBOW JACKET SEAL 200A
UPC: 75114438568
Descriptors
|
Category |
Electrical connector assembly |
|
Special Features |
25/28kV, 200 Amp Loadbreak Elbow. Fully Shielded, Fully Submersible Molded Rubber Housing, 100 Percent Peroxide-Cured Construction includes Insulation and Conductive EPDM Materials. Provision for Hot Stick Operation. Provision for Ground Wire Connection. Built in Cable Jacket Seal. |
|
Application |
The 262LRJS is designed for Connecting to and Operating 25/28kV Class, 200 Amp Distribution apparatus. It Provides a Convenient Method to Connect/Disconnect Cable and Equipment on Power Distribution Systems. |
Specifications
|
Connection |
Compression |
|
Conductor Range |
#1 STR/COMPR AWG , 1/0 SOL/COMPT AWG |
|
Material |
Housing - EPDM Rubber |
|
Color |
Black |
|
Voltage Rating |
25 to 28 kV |
|
Amperage Rating |
200 A |
|
Insulation |
Yes, EPDM Rubber |
|
Temperature Rating |
-40 to +65 C |
|
Environmental Conditions |
Products are designed and constructed for all applications including Padmount, Subsurface, Vault, Indoor, Outdoor, Direct Sunlight, Direct Buried and Continuously Submerged in Water. |
Classifications
|
Brand Name |
Elastimold |
|
Standard |
ANSI/IEEE Standard 386 |