Catalog No. : 261LR-B5230
Description: 28LB ELB No1STRN .635-.905 BIMETLUG
UPC: 75114190961
Descriptors
|
Category |
Electrical connector assembly |
|
Special Features |
25/28kV, 200 Amp Loadbreak Elbow. Fully shielded, fully submersible molded rubber housing. 100 percent peroxide-cured construction includes insulation and conductive EPDM materials. Provision for hot stick operation. Provision for ground wire connection. Wide cable range with minimum number of sizes. Long bi-metal compression lug is standard. |
|
Application |
25/28 kV, 200 Amp |
Specifications
|
Conductor Range |
#1 STR/COMPR AWG , 1/0 SOL/COMPT AWG |
|
Material |
Housing - EPDM Rubber |
|
Color |
Black |
|
Voltage Rating |
25 to 28 kV |
|
Amperage Rating |
200 A |
|
Insulation |
Yes, EPDM Rubber |
|
Temperature Rating |
-40 to +65 C |
|
Environmental Conditions |
All Weather Conditions |
Classifications
|
Brand Name |
Elastimold |
|
Standard |
ANSI/IEEE Standard 386 |
Dimensions
|
Size |
9.03 inch (299.4 mm) X 7.89 inch (200.4 mm) not including probe, 2.86 inch (72.6 mm) Diameter |
Documents/Support Tools
|
Instruction Sheet |
|
Sales Drawing |
|
Support/Tools |
|
Marketing Brochure |