Catalog No. : 261LR-B5220-S
Description: 25/28KV 200A ELBOW W-SEALING KIT
UPC: 75114321082
Descriptors
|
Category |
Electrical connector assembly |
|
Special Features |
25/28kV, 200 Amp Loadbreak Elbow. Fully Shielded, Fully Submersible Molded Rubber Housing. 100 percent Peroxide-Cured construction includes insulation and conductive EPDM materials. Provision for hot stick operation, Provision for ground wire connection. Wide cable range with minimum number of sizes. Long bi-metal compression lug is standard. |
|
Application |
Designed for connecting to and operating 25/28kV class, 200 Amp Distribution Apparatus. |
Specifications
|
Conductor Range |
#2 STR/COMPR AWG , #1 SOL/COMPT AWG |
|
Material |
Housing - EPDM Rubber |
|
Color |
Black |
|
Voltage Rating |
25 to 28 kV |
|
Amperage Rating |
200 A |
|
Insulation |
Yes, EPDM Rubber |
|
Temperature Rating |
-40 to +65 C |
|
Environmental Conditions |
Fully Submersible |
Classifications
|
Brand Name |
Elastimold |
|
Standard |
ANSI/IEEE Standard 386 |
Dimensions
|
Size |
Cable Insulation Diameter .635-.905 inches |
Documents/Support Tools
|
Instruction Sheet |
|
Sales Drawing |
|
Support/Tools |
|
Marketing Brochure |