Catalog No. : 261DLR-C5240
Description: 25KV 200A ELBOW NO SEALING KIT
UPC: 75114376532
25kV, 200 Amps, Loadbreak Elbow with Direct Test Port. Cable Insulation Diameter Code C - 0.805 to 1.060 inch. Bi-Metal Compression Lug, Conductor Size 240 - 1.0 Stranded/Compressed or 2/0 Solid/Compact.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical connector assembly |
|
Special Features |
Direct Test Port |
Specifications
|
Connection |
Compression |
|
Conductor Range |
1/0 STR/COMPR AWG , 2/0 SOL/COMPT AWG |
|
Material |
EPDM Rubber |
|
Color |
Black |
|
Voltage Rating |
25 kV |
|
Amperage Rating |
200 A |
|
Insulation |
Yes EPDM Rubber |
|
Temperature Rating |
-40 to +65 C |
Classifications
|
Brand Name |
Elastimold |