Catalog No. : 260-1050
Description: M16 INDEX EMC CABLE GLAND
UPC: 5016947002354
Descriptors
|
Category |
Cable gland connector |
|
Special Features |
Stripped Cable Sheath - Allowing the Outer Sheath to Be Completeley Stripped from the Cable |
|
Application |
Provide Strain Relief and Connection for Conduit Systems |
Specifications
|
Conductor Range |
6.0 to 9.0 mm |
|
Material |
Nickel Plated Brass, Stainless Steel Spring, Rubber Seal (TPE-V) |
|
Color |
Brass |
|
Insulation |
IP68 |
|
Temperature Rating |
-40 to +135 C |
Classifications
|
Brand Name |
Adaptaflex |
Dimensions
|
Size |
M16 |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 240 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
| POPs | POPs 28 Compliant |
|
Thread type |
Metric |
|
Nominal thread size metric/PG |
16 |
|
Thread length |
10 mm |
|
Wrench width |
24 mm |
|
Hexagon angular dimension |
26.7 mm |
|
Suitable for cable diameter |
6-9 mm |
|
Material |
Metal |
|
Material quality |
Brass |
|
Surface protection |
Nickel-plated |
|
Halogen free |
Y |
|
Glass-fibre reinforced |
N |
|
Degree of protection (IP) |
IP68 |
|
Shock resistant |
N |
|
Colour |
Other |
|
Bend radius protection/trumpet flare |
N |
|
With locknut |
N |
|
Model |
Straight |
|
Flat cable coupling |
N |
|
Explosion-tested version |
N |
|
For Ex-zone gas |
None |
|
For Ex-Zone dust |
None |
|
EMC-version |
Y |