text.skipToContent text.skipToNavigation

Catalog No. : 25PCJ2M2280-J1270

Description:  25KV PCJ SPLICE N-SEALING KIT

UPC: 75114321174

25kV Power Cable Joint/Splice, Universal Housing and Separate Cable Adapters. Side 1 - Cable Insulation Diameter 1.370 to 1.630 inches, Copper Compression Lug, Conductor Size Stranded/Compressed 250. Side 2 - Cable Insulation Diameter .980 to 1.180 inches, Aluminum Compression Lug, Conductor Size Stranded/Compressed 4/0. Solid/Compact 250
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Cable joint

Special Features

Power Cable Joints utilize permanently crimped connectors. PCJ housings are fully insulated, shielded and sealed for direct-burial, vault, submersible and other servere service applications. Units have been designed and tested per IEEE Standard 404 to ensure system matched performance and ratings equal to the cable to which the splice will be installed. Power Cable Joints are available in two styles. Style 1 uses a single-piece housing that is sized to accommodate a specific range of cable - ideally suited to straight splicing of the same or similar cable. Style 2 designs incorporate a universal housing with separate cable adapters to allow transition splices of different types and sizes of cable.

Application

For Direct Burial, Vault, Submersible and Other Severe Service Applications.

Specifications

Connection

Compression

Conductor Range

4/0 STR , 4/0 COMPR , 250 kcmil

Number Of Conductors

2

Material

EPDM Rubber

Color

Black

Voltage Rating

25 kV

Insulation

yes

Classifications

Brand Name

Elastimold

Standard

IEEE Standard 404

Documents/Support Tools

Marketing Brochure

Click here