Catalog No. : 25PCJ2H2280
Description: 25KV PWR CABLE JNT2
UPC: 75114355957
25 kV Power Cable Joint, Style 2 Universal Housing and Separate Cable Adapters. Cable Insulation Diameter H - .850 - 1.050 inch, Copper Conductor, Cable Size 280 - 250 kcmil Stranded/Compressed.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Cable joint |
Specifications
|
Voltage Rating |
25 kV |
Classifications
|
Brand Name |
Elastimold |
|
Standard |
IEEE Standard 404 |
Documents/Support Tools
|
Marketing Brochure |