Catalog No. : 25PCJ2H1240
Description: POWER CABLE JOINT
UPC: 75114349758
25kV Power Cable Joint Style 2 with Universal Housing and Separate Cable Adapters. Cable Insulation Diameter 0.850 inch to 1.050 inch. Aluminum Conductor. Conductor Size AWG Stranded 1/0 /Solid 2/0.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Cable joint |
Specifications
|
Voltage Rating |
25 kV |
Classifications
|
Brand Name |
Elastimold |
|
Standard |
IEEE Standard 404 |
Documents/Support Tools
|
Marketing Brochure |