Catalog No. : 25M8-A-2
Description: LUG STR 25MM2 M8 CL A 2HL CU WHT
UPC: 786209804907
Metric Lug, Copper, Electro-Tin Plating Finish, Class A, Cable Size 25mm Squared, Bolt Size M8, Straight, White, 2 Hole
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Cable or wire lug |
Specifications
|
Cable Size |
25 mm2 |
|
Number Of Holes |
2 |
|
Voltage Rating |
35 kV |
|
Insulation |
None |
|
Material |
Copper |
|
Color |
White |
Classifications
|
Brand Name |
Spec-Kon |
Dimensions
|
Stud Size |
M8 |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |