text.skipToContent text.skipToNavigation

Catalog No. : 2577

Description:  STR. RELIEF CONNECTOR

UPC: 786210025773

Made or assembled in Canada.

Liquidtight Strain Relief Cord Connector, 2 Inch, Straight, Cord Range 1.937 to 2.187 Inch, Malleable Iron
View More View Less
For more info visit:  electrification.us.abb.com
  • Made or assembled in Canada.
  • Meets Coast Guard CG293

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 2884 441201 N/A N/A N/A
UL E13938 N/A QCRV N/A N/A
ETIM EC000441 Cable gland

Thread type

NPT

Nominal thread size inch/gas pipe thread

2 inch

Thread length

21.43 mm

Suitable for cable diameter

49.20-55.55 mm

Material

Metal

Material quality

Other

Colour

Natural colour

Model

Straight

Documents/Support Tools

Sales Drawing

Click here

Support/Tools

Click here