Catalog No. : 2564-G
Description: PVC CTD CORD CONN, HUB 1-1/2IN GRAY
UPC: 704508018733
Descriptors
|
Category |
Cable gland connector |
|
Special Features |
PVC Coated for Corrosion Resistance |
|
Application |
Provide a Means for Passing a Cord Cable Into an Enclosure Through a Bulkhead |
Specifications
|
Conductor Range |
1.187-1.375 Inch |
|
Material |
Zinc Die Cast |
|
Color |
Gray |
|
Temperature Rating |
105 C |
|
Environmental Conditions |
Suitable for Hazardous Locations |
Classifications
|
Brand Name |
Ocal |
Dimensions
|
Size |
1-1/2 Inch |
|
Thread type |
NPT |
|
Nominal thread size inch/gas pipe thread |
1 1/2 inch |
|
Suitable for cable diameter |
30.15-34.925 mm |
|
Material |
Metal |
|
Material quality |
Other |
|
Surface protection |
Other |
|
Colour |
Light grey |
|
Model |
Straight |