text.skipToContent text.skipToNavigation

Catalog No. : 256306951298UB

Description:  256-30695-1298 90 DEGREE BEND

UPC: 786210754628

Copper Two-Hole Lug, 90 Degree Bend Standard Barrel, Max 35kV, Wire Size #14-10, 1/4 Inch Bolt Size, 5/8 Inch Hole Spacing, Tin Plated Blind End, ERG2002 N/A
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Cable or wire lug

Specifications

Cable Size

14-10 AWG

Number Of Holes

2

Voltage Rating

35 kV

Insulation

None

Material

Copper

Classifications

Brand Name

Color Keyed / Blackburn

Dimensions

Stud Size

1/4 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC001051 Tube cable lug for copper conductors

Connecting angle

90°

Slender flange model

N

Insulated

N

With sight-hole

N

Material

Copper

Surface protection

Tinned

Number of mounting holes

2

AWG size

Other