text.skipToContent text.skipToNavigation

Catalog No. : 2562-517

Description:  2562 WITH A .865 DIA HOLE

UPC: 786209915535

Made or assembled in Canada.

1-1/2 inch cord connector, straight, 0.812 to 1.000 in range at one end and 0.517 inch bushing opening at the other end
View More View Less
For more info visit:  electrification.us.abb.com
  • Made or assembled in Canada.

Descriptors

Category

Cable gland connector

Application

Suitable for Use In Hazardous Locations

Specifications

Conductor Range

0.865 Inch

Material

Zinc Die Cast

Color

Metallic

Classifications

Brand Name

T&B Cord & Cable Fittings

Dimensions

Size

1-1/2 Inch