text.skipToContent text.skipToNavigation

Catalog No. : 256-314263SPHUB

Description:  14-10 CU LUG LNG BRL 2 HOLE 90 DEG

UPC: 786209941169

Copper Two-Hole Lug, 90 Degree Bend Long Barrel, Peep Hole, Max 35kV, Wire Size 14-10 AWG, #10 Bolt Size
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Cable or wire lug

Specifications

Cable Size

14-10 AWG

Number Of Holes

2

Voltage Rating

35 kV

Insulation

None

Material

Copper

Mounting

Screw

Classifications

Brand Name

Color Keyed / Blackburn

Dimensions

Stud Size

#10

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC001051 Tube cable lug for copper conductors

Connecting angle

90°

Slender flange model

N

Insulated

N

With sight-hole

Y

Material

Copper

Surface protection

Other

Number of mounting holes

2

AWG size

Other