text.skipToContent text.skipToNavigation

Catalog No. : 256-31426-9

Description:  CU 2HL LUG 45D STND 14-10 No10B

UPC: 786210643366

Copper Two-Hole Lug, 45 Degree Standard Barrel, Peep Hole, Max 35kV, Wire Size 14-10 AWG, #10 Bole Size, 5/8 Inch Hole Spacing on Centers, Die Color Code N/A, Die Code N/A
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Cable or wire lug

Specifications

Cable Size

14-10 AWG

Number Of Holes

2

Voltage Rating

35 kV

Insulation

None

Material

Copper

Color

Yellow

Classifications

Brand Name

Color Keyed / Blackburn

Standard

UL E9809

Dimensions

Stud Size

#10

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 233 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 4503 622302 N/A N/A N/A
UL E9809 N/A ZMVV N/A N/A
ETIM EC001051 Tube cable lug for copper conductors

Connecting angle

45°

Slender flange model

N

Insulated

N

With sight-hole

Y

Material

Copper

Number of mounting holes

2

AWG size

Other