Catalog No. : 256-30695-920
Description: 2/0 COPPER LUG
UPC: 786210623801
Descriptors
|
Category |
Cable or wire lug |
Specifications
|
Cable Size |
2/0 AWG |
|
Number Of Holes |
1 |
|
Insulation |
None |
|
Material |
Copper |
Classifications
|
Brand Name |
Color Keyed / Blackburn |
Dimensions
|
Stud Size |
5/16 in |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
|
Connecting angle |
180° (horizontal) |
|
Slender flange model |
N |
|
Insulated |
N |
|
With sight-hole |
N |
|
Material |
Copper |
|
Number of mounting holes |
1 |
|
AWG size |
Other |