text.skipToContent text.skipToNavigation

Catalog No. : 256-30695-843

Description:  900 CU STD. BRL. 1 HOLE 1/2 IN BOLT

UPC: 786210856315

Copper One-Hole Lug, Standard Barrel, Peep Hole, Max 35kV, Wire Size 900 kcmil, 1/2 Inch Bolt Size, 7/8 Inch Hole Spacing, Tin Plated, Die Color Code Yellow, Die Code 115
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Cable or wire lug

Specifications

Number Of Holes

1

Voltage Rating

35 kV

Insulation

None

Material

Copper

Color

Yellow

Classifications

Brand Name

Color Keyed / Blackburn

Standard

UL E9809

Dimensions

Stud Size

1/2 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 4503 622302 N/A N/A N/A
UL E9809 N/A ZMVV N/A N/A
ETIM EC001051 Tube cable lug for copper conductors

Connecting angle

180° (horizontal)

Slender flange model

N

Insulated

N

With sight-hole

Y

Material

Copper

Surface protection

Tinned

Number of mounting holes

1

AWG size

Other

Documents/Support Tools

Sales Drawing

Click here

Click here