Catalog No. : 256-30695-530
Description: CU SP 2HL LUG SHRT SEALTNGE 150 ORG
UPC: 786210628608
Descriptors
|
Category |
Cable or wire lug |
Specifications
|
Cable Size |
150 Navy |
|
Number Of Holes |
2 |
|
Insulation |
None |
|
Material |
Copper |
|
Color |
Orange |
|
Mounting |
Screw |
Classifications
|
Brand Name |
Color Keyed / Blackburn |
|
Connecting angle |
180° (horizontal) |
|
Slender flange model |
N |
|
Insulated |
N |
|
With sight-hole |
N |
|
Material |
Copper |
|
Surface protection |
Other |
|
Number of mounting holes |
2 |
|
AWG size |
Other |
Documents/Support Tools
|
Instruction Sheet |