text.skipToContent text.skipToNavigation

Catalog No. : 256-30695-528

Description:  CU SP 2HL LUG SHRT SEALTNGE 100 PNK

UPC: 786210639642

Lug, Two hole, Short Barrel, 100 Navy wire, No Bolt Hole, Die code 42, color Pink, Sealed Tongue, Blind End, Silver plated
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Cable or wire lug

Specifications

Cable Size

100 Navy

Number Of Holes

2

Insulation

None

Material

Copper

Color

Pink

Classifications

Brand Name

Color Keyed / Blackburn

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Sustainability

Environmental product declaration

PL-029 Sta-Kon Non-Insulated Power Accessories

PL-029 Dragon Tooth Magnet Wire Termination Systems

PL-029 Sta-Kon Vinyl Insulated Power Accessories – Brass and Silver

PL-029 Sta-Kon nylon insulated power accessories – brass and silver

PL-029 Sta-Kon Nylon Insulated Power Accessories – Brass and Bronze

ETIM EC001051 Tube cable lug for copper conductors

Connecting angle

180° (horizontal)

Slender flange model

N

Insulated

N

With sight-hole

N

Surface protection

Other

Number of mounting holes

2

AWG size

Other

Documents/Support Tools

Instruction Sheet

Click here