text.skipToContent text.skipToNavigation

Catalog No. : 256-30695-1954

Description:  54165 90 DEG BND 1 HL .515 DIA

UPC: 786210988153

Copper One-Hole Lug, 90 Degree Bend Long Barrel, Peep Hole, Wire Size 3/0, 1/2 Inch Bolt Hole, Die Code 50, Die Color Code Orange, Tongue 1.25 Inches Long
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Cable or wire lug

Specifications

Cable Size

3/0 AWG

Number Of Holes

1

Insulation

None

Material

Copper

Color

Orange

Classifications

Brand Name

Color Keyed / Blackburn

Dimensions

Stud Size

1/2 in

ETIM EC001051 Tube cable lug for copper conductors

Connecting angle

90°

Slender flange model

N

Insulated

N

With sight-hole

N

Surface protection

Other

Number of mounting holes

1

AWG size

Other