text.skipToContent text.skipToNavigation

Catalog No. : 256-30695-1405

Description:  535 CU STD. BRL. 1 HOLE.5 IN BOLT

UPC: 786210039909

Copper One-Hole Lug, Standard Barrel, Peep Hole, Max 35kV, Wire Size 700 kcmil, 1/2 Inch Bolt Size, 21/32 Inch Hole Spacing, Tin Plated, Die Color Code Pink, Die Code 99
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Cable or wire lug

Specifications

Number Of Holes

1

Voltage Rating

35 kV

Insulation

None

Material

Copper

Color

Pink

Classifications

Brand Name

Color Keyed / Blackburn

Dimensions

Stud Size

1/2 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
UL E9809 N/A ZMVV N/A N/A
ETIM EC001051 Tube cable lug for copper conductors

Connecting angle

180° (horizontal)

Slender flange model

N

Insulated

N

With sight-hole

Y

Material

Copper

Surface protection

Tinned

Number of mounting holes

1

AWG size

Other

Documents/Support Tools

Sales Drawing

Click here