text.skipToContent text.skipToNavigation

Catalog No. : 2558-526

Description:  1-1/4IN CORD CONN 2HOLE .88-1.065

UPC: 786210043210

Made or assembled in Canada.

Liquidtight Strain Relief 2 Hole Connector, Straight, Hub Size 1-1/4 Inch, Cable Size 0.880-1.065 Inch, Throat Diameter 1-17/64 Inch, Die Cast Zinc
View More View Less
For more info visit:  electrification.us.abb.com
  • Made or assembled in Canada.

Descriptors

Category

Cable gland connector

Application

Suitable for Use In Hazardous Locations

Specifications

Conductor Range

0.880 to 1.065 Inch

Material

Zinc Die Cast

Color

Metallic

Classifications

Brand Name

T&B Cord & Cable Fittings

Dimensions

Size

1-1/4 Inch