text.skipToContent text.skipToNavigation

Catalog No. : 2555-2

Description:  1-1/4IN CORD CONN 2HOLE .49-.51 STL

UPC: 786210582849

Made or assembled in Canada.

Multi-Hole Cord Connector with 2 Holes, Hub Size 1-1/4 Inch, Cord Diameter 0.490 to 0.510 Inch, Steel
View More View Less
For more info visit:  electrification.us.abb.com
  • Made or assembled in Canada.
ETIM EC000441 Cable gland

Thread type

NPT

Nominal thread size inch/gas pipe thread

1 1/4 inch

Thread length

20.62 mm

Suitable for cable diameter

12.45-12.95 mm

Material

Metal

Material quality

Steel

Colour

Natural colour

Model

Straight

Documents/Support Tools

Sales Drawing

Click here

Support/Tools

Click here